Corning® BioCoat® Poly-L-Lysine 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
产品编号354515
Corning® BioCoat™ Poly-L-Lysine 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-L-Lysine. Flat bottom, 5/case
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车
详情
| 产品编号 | 354515 |
| 数量/包 | 5 /包 |
| 数量/箱 | 5 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 9.6 cm² |
| 储存 | 4°- 30°C |
| 表面包被 | 多聚-L-赖氨酸 |
产品规格文件