text.skipToContent text.skipToNavigation

Corning® Gosselin™ Contact Dishes

E-mail

  • 65 x 14.5 mm (D x H)
  • 0/3/4 vents
  • Crystal Polystyrene (PS)
  • Optimal flatness
  • Grip lid
  • Molded grid 10x10 mm

Choose your specification

Number of Vents
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
BB60-01 Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, No Vent, Sterile, Double Outer Bag, 20/Bag, 720/Case   20 / Pk     720 / Cs     Corning®   $320.72 per case
BB64-01 Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, 4 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case   20 / Pk     720 / Cs     Corning®   $354.94 per case
BB64-02 Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, 4 Vents, Aseptic, Double Outer Bag, 20/Bag, 720/Case   20 / Pk     720 / Cs     Corning®   $312.48 per case
BP63-08 Corning® Gosselin™ Contact Dish with Tight Lid, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case   20 / Pk     720 / Cs     Corning®   N/A per case
Contact Customer Service
BP63-10 Corning® Gosselin™ Contact Dish, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case   20 / Pk     720 / Cs     Corning®   $220.68 per case