Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 432040 | Corning® CoolRack XT M24, Holds 24 x 1.5 or 2 mL Microcentrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $301.61 | per case | |
| 432060 | Corning® CoolRack XT 5mL, Holds 12 x 5mL Microcentrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $303.93 | per case | |
| 432061 | Corning® CoolRack 15mL, Holds 9 x 15mL Conical Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $316.73 | per case | |
| 432062 | Corning® CoolRack 50 mL, Holds 4 x 50 mL Conical Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $316.73 | per case | |
| 432063 | Corning® CoolRack 250 mL, Holds 1 x 250 mL Conical Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $360.98 | per case | |
| 432064 | Corning® CoolRack 250 mL, Holds 1 x 250 mL Easy Grip Storage Bottle | 1 / Pk | 1 / Cs | Corning® | $360.98 | per case | |
| 432068 | Corning® CoolRack L, Light Weight, Insulated Module for 12 x 15mL Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $310.91 | per case |