Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
CoolRack® LX50 Reservoir Module
Product Number432139
Corning® CoolRack®, thermo-conductive reservoir modules provide uniform temperature to all wells, regardless of position. When placed onto a temperature source such as ice, dry ice, liquid nitrogen or water baths, the CoolRack module will rapidly adapt to that temperature - from -196°C to >+100°C.
- CoolRack modules ensure temperature uniformity when cooling, snap freezing, heating or thawing samples.
- All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- All modules are compatible with all temperature sources.
- For use with the 50mL Axygen® disposable reservoirs.
$294.60 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 432139 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Compatible Accessories
Axygen® 50 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile
RES-V-50-SIIn Stock
$246.63 per case
Available Certificates