Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
432034 | Corning® CoolRack M6, Holds 6 x 1.5 or 2 mL Microcentrifuge Tubes, Gray | 1 / Pk | 1 / Cs | Corning® | $71.03 | per case | |
432035 | Corning® CoolRack M6, Holds 6 x 1.5 or 2 mL Microcentrifuge Tubes, Green | 1 / Pk | 1 / Cs | Corning® | $71.03 | per case | |
432036 | Corning® CoolRack M6, Holds 6 x 1.5 or 2 mL Microcentrifuge Tubes, Orange | 1 / Pk | 1 / Cs | Corning® | $71.03 | per case | |
432037 | Corning® CoolRack M15, Holds 15 x 1.5 or 2 mL Microcentrifuge Tubes, Gray | 1 / Pk | 1 / Cs | Corning® | $172.34 | per case | |
432038 | Corning® CoolRack M15, Holds 15 x 1.5 or 2 mL Microcentrifuge Tubes, Green | 1 / Pk | 1 / Cs | Corning® | $172.34 | per case | |
432039 | Corning® CoolRack M15, Holds 15 x 1.5 or 2 mL Microcentrifuge Tubes, Orange | 1 / Pk | 1 / Cs | Corning® | $172.34 | per case | |
432041 | Corning® CoolRack M30, Holds 30 x 1.5 or 2 mL Microcentrifuge Tubes, Gray | 1 / Pk | 1 / Cs | Corning® | $303.93 | per case | |
432042 | Corning® CoolRack M30, Holds 30 x 1.5 or 2 mL Microcentrifuge Tubes, Green | 1 / Pk | 1 / Cs | Corning® | $303.93 | per case | |
432043 | Corning® CoolRack M30, Holds 30 x 1.5 or 2 mL Microcentrifuge Tubes, Orange | 1 / Pk | 1 / Cs | Corning® | $303.93 | per case | |
432044 | Corning® CoolRack M90, Holds 90 x 1.5 or 2 mL Microcentrifuge Tubes, Gray | 1 / Pk | 1 / Cs | Corning® | $457.63 | per case | |
432045 | Corning® CoolRack M96,Holds 96 x 1.5 or 2 mL Microcentrifuge Tubes with A-H and 1-12 Row and Column Indexing, Gray | 1 / Pk | 1 / Cs | Corning® | $606.69 | per case |