Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-32 PP Screw Cap
Product Number1300P-1L
These bottles are manufactured from low density polyethylene and are offered with a narrow or wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
$171.09 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 1300P-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Bottle Style | Gas washing |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Joint |
| Bottle Shape | Cylindrical |
| Thread Finish | 32 |
| Standard Taper Joint | 29/42 |
| Feature | Reusable |
| Height | 221 mm (approx.) |
| Height With Stopper | 335 mm (approx.) |
| Height Without Stopper | 245 mm (approx.) |
| O.D. | 41 mm (approx.) |
| Inlet Outlet Tube O.D. | 8 mm (approx.) |
| Sterile | No |
Specifications Documents