Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Reusable Plastic Wide Mouth Wash Bottle, Low Density Polyethylene with GL-45 PP Screw Cap
Product Number1300P-500W
These bottles are manufactured from low density polyethylene and are offered with a wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
$116.28 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 1300P-500W |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Bottle Style | Weighing |
| Neck Style | Short |
| Top Style | Standard Taper Joint |
| Bottle Shape | Cylindrical |
| Thread Finish | 45 |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 60/12 |
| Feature | Reusable |
| Height | 30 mm (approx.) |
| O.D. | 60 mm (approx.) |
| Weight | 73 g (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13625001
- Quality Certificate - Lot No.13325001
- Quality Certificate - Lot No.29123001
- Quality Certificate - Lot No.31922001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.23821001
- Quality Certificate - Lot No.23519001
- Quality Certificate - Lot No.18318001
- Quality Certificate - Lot No.25617001
- Quality Certificate - Lot No.25012001
- Quality Certificate - Lot No.Generic