text.skipToContent text.skipToNavigation

Corning® 1L Reusable Plastic Reagent Bottle, Polypropylene with GL-45 PP Screw Cap

Product Number1500P-1L

E-mail
These bottles are manufactured from translucent polypropylene. They are supplied with PP screw top caps.

$182.25 per case

Less than 10 in Stock

Details
Product Number   1500P-1L
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Capacity   1000 mL  
Bottle Shape   Cylindrical  
Thread Finish   45  
Feature   Reusable  
Height With Cap   200 mm (approx.)  
O.D.   105 mm (approx.)  
Sterile   No  
Height Without Cap   197 mm (approx.)  
Specifications Documents