Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps
Product Number431175
Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.
- Easy grip sides facilitate handling
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$101.75 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431175 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 150 mL |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22826007
- Quality Certificate - Lot No.22726006
- Quality Certificate - Lot No.22626004
- Quality Certificate - Lot No.22526003
- Quality Certificate - Lot No.21926002
- Quality Certificate - Lot No.21726508
- Quality Certificate - Lot No.16026507
- Quality Certificate - Lot No.11426507
- Quality Certificate - Lot No.11126506
- Quality Certificate - Lot No.08026506
- Quality Certificate - Lot No.07926505
- Quality Certificate - Lot No.07826504
- Quality Certificate - Lot No.07826503
- Quality Certificate - Lot No.07626502
- Quality Certificate - Lot No.07226505
- Quality Certificate - Lot No.06326504
- Quality Certificate - Lot No.06226503
- Quality Certificate - Lot No.06026502
- Quality Certificate - Lot No.03326001
- Quality Certificate - Lot No.02226501
- Quality Certificate - Lot No.01926500
- Quality Certificate - Lot No.33425017
- Quality Certificate - Lot No.32725016
- Quality Certificate - Lot No.31125015
- Quality Certificate - Lot No.27425014
- Quality Certificate - Lot No.27225013
- Quality Certificate - Lot No.23225012
- Quality Certificate - Lot No.23025011
- Quality Certificate - Lot No.19925010
- Quality Certificate - Lot No.13625009