text.skipToContent text.skipToNavigation

Corning® BioCoat® Control Cell Culture Inserts, PET Membrane

电子邮件

Corning® BioCoat® Control Cell Culture Inserts with PET Membrane come uncoated.

选择规格

Diameter
加入购物车 查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
354572 Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case   12 / Pk     24 / Cs     Corning®   per case
354578 Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case   12 / Pk     24 / Cs     Corning®   per case