text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Rat CYP2A2 + Reductase + b5, 0.5 nmol

Product Number 456505
E-mail


Discontinued: 456505; Suggested Replacement: None.

Corning® Supersomes™ Rat CYP2A2 + Reductase + b5, 0.5 nmolRecombinant enzyme prepared from insect cells infected with baculovirus containing desired cDNAs

Rat CYP2A2 is expressed in the liver and catalyzes 15α-hydroxylation of testosterone. This enzyme does not catalyze significant 7-hydroxylation of coumarin.

  • Contains Rat Oxidoreductase and human cytochrome b₅
  • Available size: 0.5 nmole P450 in 0.5 mL
  • Protein concentration: Available in batch data sheet. Contact Corning Scientific support to obtain the information.



This product is non-returnable. If you have any questions, please contact us immediately.


$314.70 per each

Out of Stock

Details
Product Number   456505
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 nmol  
Species   Rat  
Enzyme Type   P450  
Protein Concentration   Lot-dependent  
Storage   -80°C  
Cellular Location   Microsome  
Specifications Documents