text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human CES1b, 0.5 mL

Product Number 453320
E-mail


Recombinant enzyme prepared from insect cells infected with baculovirus containing human CES1b cDNA

Carboxylesterase (CES) enzymes are members of the serine esterase superfamily and are classified into 5 groups (1-5). Among them, the CES1 and CES2 sub-families are the most important members that participate in the hydrolysis of drugs and xenobiotics in human. Human CES1 is highly expressed in the liver and contribute predominantly to the hydrolase activity of liver. The CES1 isoform is also found in small intestine, but at much lower levels compared to liver. Other human tissues shown to contain CES1 include macrophages, lung epithelia, heart, and testis. Human CES1 is expressed as two isoforms: hCES1b (also referred to as CES1A1) and hCES1c.

  • Studies suggest that CES1b (CES1A1) is the major (wild-type) isoform in human liver.
  • Available size: 0.5 mL
  • Protein concentration: 5 mg/ mL



This product is non-returnable. If you have any questions, please contact us immediately.


$269.92 per each

In Stock

Details
Product Number   453320
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 mL  
Species   Human  
Protein Concentration   5 mg/mL  
Storage   -80°C  
Specifications Documents