text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human FMO5, 0.5 mL

Product Number 456245
E-mail


Recombinant enzyme prepared from insect cells infected with baculovirus containing human FMO5 cDNAs

FMO5 appears to be the only FMO isoform expressed in both adult and fetal human liver. FMO5 has poor catalytic activity towards the majority of known FMO substrates. Little is known about the substrate specificity of this enzyme.

  • Available size: 0.5 mL
  • Protein concentration: 5 mg/ mL



This product is non-returnable. If you have any questions, please contact us immediately.


$207.70 per each

Less than 10 in Stock

Details
Product Number   456245
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 mL  
Species   Human  
Enzyme Type   FMO  
Protein Concentration   5 mg/mL  
Storage   -80°C  
Cellular Location   Microsome  
Specifications Documents