text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human Monoamine Oxidase A (MAO A), 0.5 mL

Product Number 456283
E-mail


Recombinant enzyme prepared from insect cells infected with baculovirus containing human MAO A cDNAs

Monoamine Oxidases (MAOs) are integral proteins of the outer mitochondrial membrane. They are responsible for catalyzing the oxidative deamination of a wide variety of xenobiotic and endobiotic primary, secondary, and tertiary amines. Endobiotic substrates for these enzymes include catecholamine neurotransmitters: serotonin, dopamine, and norepinephine. Xenobiotic substrates include the serotonin receptor agonists Sumatriptan, Rizatriptan, and Zolmitriptan (anti-migraine drugs), and the neurotoxin MPTP. Many drugs currently on the market, and certain food products high in tyramine, are known to interact with MAOs producing harmful side effects.

MAO-A is found at high levels in the liver, gastrointestinal tract, and placenta and areas of the brain. This enzyme is particularly important in the catabolism of monoamines ingested in food.

  • Available size: 0.5 mL
  • Protein concentration: 5 mg/ mL



This product is non-returnable. If you have any questions, please contact us immediately.


$205.67 per each

Out of Stock

Details
Product Number   456283
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 mL  
Species   Human  
Enzyme Type   MAO  
Protein Concentration   5 mg/mL  
Storage   -80°C  
Cellular Location   Mitochondria  
Specifications Documents