text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human CYP2E1 + Oxidoreductase + b5, 1 nmol

Product Number 456206
E-mail


Recombinant enzyme prepared from insect cells infected with baculovirus containing desired cDNAs

CYP2E1 is constitutively expressed in the human liver and subject to induction by a variety of mechanisms including protein stabilization by substrate. Isoniazid is a known CYP2E1 inducer as well as many small organic compounds such as acetone and ethanol. Physiological conditions such as fasting, diabetes, and obesity can induce CYP2E1.

CYP2E1 is capable of activating the procarcinogens N-nitrosodimethylamine and N-nitrosodiethylamine (a high affinity form) and also metabolizes the procarcinogens: benzene, styrene, carbon tetrachloride, methylene chloride, methyl chloride, chloroform, 1,2-dichloropropane, 1,2-dichloroethane, 1,2-dibromoethane, vinylchloride, vinlybromide, arylonitrile, vinylcarbamate, ethylcarbamate, trichloroethylene, chlorinated benzenes, lauric acid, and butadiene. The skeletal muscle relaxant, chlorzoxazone, is a selective substrate for CYP2E1. CYP2E1 is responsible in part for the metabolism of acetaminophen to a reactive intermediate which can cause severe liver damage. However, CYP2E1 has not been found to play a significant role in the metabolism of many other drugs.

  • Contains Human Oxidoreductase and cytochrome b₅
  • Available size: 1.0 nmole P450 in 0.5 mL
  • Protein concentration: Available in batch data sheet. Contact Corning Scientific support to obtain the information.



This product is non-returnable. If you have any questions, please contact us immediately.


$159.41 per each

In Stock

Details
Product Number   456206
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   1 nmol  
Species   Human  
Enzyme Type   P450  
Protein Concentration   Lot-dependent  
Storage   -80°C  
Cellular Location   Microsome  
Specifications Documents