text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human CYP1B1 + Oxidoreductase, 0.5 nmol

Product Number 456220
E-mail


Corning® Supersomes™ Human CYP1B1 + Oxidoreductase, 0.5 nmolRecombinant enzyme prepared from insect cells infected with baculovirus containing desired cDNAs

Human CYP1B1 was first recognized as being TCDD-inducible in human keratinocytes. The CYP1B1 protein is also expressed in MCF-7 cells upon treatment with TCDD. Northern blot analysis of RNA isolated from different human tissues reveals that CYP1B1 is notably expressed in the kidney, prostate, uterus, and mammary tissues, but at much lower levels in the liver. CYP1B1 may be present in other tissues after exposure to inducers. CYP1B1 catalytic activities include 7-ethoxyresorufin and polycyclic aromatic hydrocarbons. Endobiotic substrates include retinoids, arachidonic acid, and 17β-estradiol.

  • Contains Human Oxidoreductase, but not cytochrome b₅
  • Available size: 0.5 nmole P450 in 0.5 mL
  • Protein concentration: Available in batch data sheet. Contact Corning Scientific support to obtain the information



This product is non-returnable. If you have any questions, please contact us immediately.


$176.99 per each

In Stock

Details
Product Number   456220
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 nmol  
Species   Human  
Enzyme Type   P450  
Protein Concentration   Lot-dependent  
Storage   -80°C  
Cellular Location   Microsome  
Specifications Documents