text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human CYP4A11 + Oxidoreductase, 0.5 nmol

Product Number 456221
E-mail


Corning® Supersomes™ Human CYP4A11 + Oxidoreductase, 0.5 nmolRecombinant enzyme prepared from insect cells infected with baculovirus containing desired cDNAs

CYP4A11 is the major form of human hepatic CYP4A. CYP4A enzymes, in general, catalyze the ω-hydroxylation of lauric acid. The role of these enzymes in the oxidation of drugs and other xenobiotics is not well understood.

  • Contains Human Oxidoreductase, but not cytochrome b₅
  • Available size: 0.5 nmole P450 in 0.5 mL
  • Protein concentration: Available in batch data sheet. Contact Corning Scientific support to obtain the information.



This product is non-returnable. If you have any questions, please contact us immediately.


$267.31 per each

Out of Stock

Details
Product Number   456221
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 nmol  
Species   Human  
Enzyme Type   P450  
Protein Concentration   Lot-dependent  
Storage   -80°C  
Cellular Location   Microsome  
Specifications Documents