text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human CYP3A7 + Oxidoreductase + b5, 0.5 nmol

Product Number 456237
E-mail


Recombinant enzyme prepared from insect cells infected with baculovirus containing desired cDNAs

CYP3A7 is expressed in human fetal liver and kidney samples. CYP3A7 catalyzes the oxidation of testosterone. CYP3A7 has been reported to activate aflatoxin B₁.

  • Contains Human Oxidoreductase and cytochrome b₅
  • Available size: 0.5 nmole P450 in 0.5 mL
  • Protein concentration: Available in batch data sheet. Contact Corning Scientific support to obtain the information.



This product is non-returnable. If you have any questions, please contact us immediately.


$363.92 per each

Out of Stock

Details
Product Number   456237
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 nmol  
Species   Human  
Enzyme Type   P450  
Protein Concentration   Lot-dependent  
Storage   -80°C  
Cellular Location   Microsome  
Specifications Documents