text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human CYP4F3B + Oxidoreductase + b5, 0.5 nmol

Product Number 456274
E-mail


Corning® Supersomes™ Human CYP4F3B + Oxidoreductase + b5, 0.5 nmol Recombinant enzyme prepared from insect cells infected with baculovirus containing desired cDNAs

CYP4F3B is located in the human liver. This enzyme appears to have similar catalytic functions as CYP4F2, such as catalyzing LTB₄ 20-hydroxylation, arachidonic acid ω-hydroxylation and the hydroxylation of the immunosuppressant drug fingolimod (FTY720) and the potent anti-parasitic drug pafuramidine (DB289).

  • Contains Human Oxidoreductase and cytochrome b₅
  • Available size: 0.25 nmole P450 in 0.5 mL
  • Protein concentration: Available in batch data sheet. Contact Corning Scientific support to obtain the information.



This product is non-returnable. If you have any questions, please contact us immediately.


$200.21 per each

Out of Stock

Details
Product Number   456274
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 nmol  
Species   Human  
Enzyme Type   P450  
Protein Concentration   Lot-dependent  
Storage   -80°C  
Cellular Location   Microsome  
Specifications Documents