text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Human CYP4F12 + Oxidoreductase + b5, 0.5 nmol

Product Number 456275
E-mail


Recombinant enzyme prepared from insect cells infected with baculovirus containing desired cDNAs

CYP4F12 is expressed in both the liver and the intestine. It was shown that this enzyme is active for the hydroxylation of certain non-sedative antihistamines such as ebastine, astemizole and terfenadine.

  • Contains Human Oxidoreductase and cytochrome b₅
  • Available size: 0.5 nmole P450 in 0.5 mL
  • Protein concentration: Available in batch data sheet. Contact Corning Scientific support to obtain the information.



This product is non-returnable. If you have any questions, please contact us immediately.


$200.21 per each

In Stock

Details
Product Number   456275
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 nmol  
Species   Human  
Enzyme Type   P450  
Protein Concentration   Lot-dependent  
Storage   -80°C  
Cellular Location   Microsome  
Specifications Documents