text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Supersomes™ Insect Cell Microsomes, Negative Control, 0.5 mL

Product Number 456201
E-mail


Negative control microtomes prepared from insect cells infected with control baculovirus and to be used as negative controls with most P450 enzymes, FMO enzymes and CES enzyme products

  • Prepared from BTI-TN-5B1-4 insect cells
  • Available size: 0.5 mL
  • Protein concentration: 5 mg/ mL



This product is non-returnable. If you have any questions, please contact us immediately.


$97.84 per each

In Stock

Details
Product Number   456201
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 nmol  
Protein Concentration   5 mg/mL  
Storage   -80°C  
Enzyme Controls   human CYP and/or FMO controls  
Specifications Documents