IMPORTANT UPDATE: Some items may be delayed in shipping or out of stock due to extremely high demand.
Limited Use
Select this option to continue as a guest or to order with a credit card at Corning's list price and register your tax-exempt status.
Full Service
Select this option to view your account specific pricing or to order with a purchase order or credit card.

Corning® Supersomes™ Human P450 OxidoReductase + b5, Negative Control, 0.5 mL
Product Number 456244Recombinant human oxidoreductase prepared from insect cells infected with baculovirus containing desired cDNAs and to be used as a negative control with human P450 enzymes
NADPH-cytochrome P450 oxidoreductase (OR) is a necessary co-enzyme for the catalytic function of the cytochrome P450 system. OR is co-expressed in many Corning Gentest™ Cytochrome P450 Products in order to enhance the catalytic activity of the cytochrome P450 enzyme. OR has been implicated in the metabolic activation of some anticancer drugs such as mitomycin C and in the activation of some dinitropyrenes.
- Contains human cytochrome b5
- Available size: 0.5 mL
- Protein concentration: 5 mg/ mL
This product is non-returnable. If you have any questions, please contact us immediately.
$115.97 per each
In Stock
Product Number | 456244 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 0.5 nmol |
Species | Human |
Protein Concentration | 5 mg/mL |
Storage | -80°C |
Enzyme Controls | human CYP and/or FMO controls |
- Quality Certificate - Lot No.9280001
- Quality Certificate - Lot No.9155006
- Quality Certificate - Lot No.9113003
- Quality Certificate - Lot No.9072002
- Quality Certificate - Lot No.9035001
- Quality Certificate - Lot No.8296001
- Quality Certificate - Lot No.8177002
- Quality Certificate - Lot No.8032001
- Quality Certificate - Lot No.7278002
- Quality Certificate - Lot No.6180001
- Quality Certificate - Lot No.5334001
- Quality Certificate - Lot No.4365002
- Quality Certificate - Lot No.0213001
- Quality Certificate - Lot No.0181001
- Quality Certificate - Lot No.0150001
- Quality Certificate - Lot No.0064002