IMPORTANT UPDATE: Some items may be delayed in shipping or out of stock due to extremely high demand.
Limited Use
Select this option to continue as a guest or to order with a credit card at Corning's list price and register your tax-exempt status.
Full Service
Select this option to view your account specific pricing or to order with a purchase order or credit card.

Corning® Supersomes™ Sf9 Insect Cell Control, 0.5 mL
Product Number 456299Discontinued: 456299; Suggested Replacement: None.
Negative control microtomes prepared from Sf9 insect cells infected with control baculovirus and to be used as negative controls with some P450 enzyme products, such as, CYP3A7, CYP3A5 and CYP2C18
Prepared from Sf9 insect cells
- Available size: 1.5 mL
- Protein concentration: 5 mg/ mL
$139.14 per each
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 456299 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 0.5 mL |
Protein Concentration | 5 mg/mL |
Storage | -80°C |
Specifications Documents
Available Certificates