IMPORTANT UPDATE: Some items may be delayed in shipping or out of stock due to extremely high demand.
Limited Use
Select this option to continue as a guest or to order with a credit card at Corning's list price and register your tax-exempt status.
Full Service
Select this option to view your account specific pricing or to order with a purchase order or credit card.

Corning® Supersomes™ Insect Cell Control Microsomes for UGTs, 0.5 mL
Product Number 456400This product is prepared from insect cells infected with control baculovirus and to be used as a negative control with UGT enzyme products.
Prepared from BTI-TN-5B1-4 insect cells
- Available size: 0.5 mL
- Protein concentration: 5 mg/ mL
This product is non-returnable. If you have any questions, please contact us immediately.
$100.81 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 456400 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 0.5 mL |
Protein Concentration | 5 mg/mL |
Storage | -80°C |
Enzyme Controls | UGT control |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9217002
- Quality Certificate - Lot No.8309001
- Quality Certificate - Lot No.8016001
- Quality Certificate - Lot No.7207001
- Quality Certificate - Lot No.7068002
- Quality Certificate - Lot No.5341004
- Quality Certificate - Lot No.5173004
- Quality Certificate - Lot No.4294004
- Quality Certificate - Lot No.4266004
- Quality Certificate - Lot No.3301898
- Quality Certificate - Lot No.0266002
- Quality Certificate - Lot No.0205002
- Quality Certificate - Lot No.0161001
- Quality Certificate - Lot No.0083002
- Quality Certificate - Lot No.0055006