text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Gentest™ Pooled Human Intestinal Microsomes, 0.2 mL

Product Number 452210
E-mail


This product is pooled form Mixed gender donors and characterized for key CYP, UGT and CES enzymes.

Features/Benefits:

  • Characterized for Key cytochrome P450, UGT and CES enzymes
  • Tissues are sourced from US-based Organ Procurement Organizations, meeting high ethical standards with strict traceability
  • Manufactured by adhering to high safety standards including serological testing prior to acceptance, followed by PCR testing for HIV I/II, Hepatitis B, Hepatitis C, HTLV 1/2 (human T-cell leukemia virus) pathogens, and CMV (cytomegalovirus)
  • Available Size: 0.2 mL
  • Protein Concentration: 10 mg/ mL
  • Shelf life: N/A (this product is stable for more than 10 years when stored properly)


To obtain characterization data for a specific lot and donor demographic information, please contact corning scientific support at Scientificsupport@corning.com


This product is non-returnable. If you have any questions, please contact us immediately.


$275.70 per each

In Stock

Details
Product Number   452210
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.2 mL  
Species   Human  
Protein Concentration   10 mg/mL  
Storage   -80°C  
Gender   Mixed gender  
Fraction Types   Microsomes  
Specifications Documents