text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please  click here.

Corning® Gentest™ HLM, CYP3A5 (*1*3) Allelic Variant, 0.5 mL

Product Number 452136
E-mail

Discontinued: 452136; Suggested Replacement: None.

This product is a genotyped, single-donor HLM, High expresser.

Features/Benefits:

  • Single-donor HLM, genotype CYP3A5 (*1*3)
  • High expresser of CYP3A5
  • Tissues are sourced from US-based Organ Procurement Organizations, meeting high ethical standards with strict traceability
  • Manufactured by adhering to high safety standards including serological testing prior to acceptance, followed by PCR testing for HIV I/II, Hepatitis B, Hepatitis C, HTLV 1/2 (human T-cell leukemia virus) pathogens, and CMV (cytomegalovirus)

 

 

  • Available Size: 0.5 mL
  • Protein Concentration: 20 mg/ mL in 250 mM Sucrose
  • Shelf life: N/A (this product is stable for more than 10 years when stored properly)

 

To obtain characterization data for a specific lot and donor demographic information, please contact corning scientific support at Scientificsupport@corning.com


$268.27 per each

Less than 10 in Stock

Details
Product Number   452136
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 mL  
Species   Human  
Protein Concentration   20 mg/mL  
Storage   -80°C  
Fraction Types   Microsomes  
Specifications Documents