text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please  click here.

Corning® Gentest™ HLM, CYP2C9 (*2*2), (*2*3), or (*3*3) Allelic Variants, 0.5 mL

Product Number 452142
E-mail

Discontinued: 452142; Suggested Replacement: None.

This product is a genotyped HLM. Each lot is from an individual donor and may represent a different allelic variants: CYP2C9(*2*2), CYP2C9(*2*3) or CYP2C9(*3*3).

Features/Benefits:

  • Single-donor HLM, genotype CYP2C9 (*2*2), (*2*3), or (*3*3)
  • Tissues are sourced from US-based Organ Procurement Organizations, meeting high ethical standards with strict traceability
  • Manufactured by adhering to high safety standards including serological testing prior to acceptance, followed by PCR testing for HIV I/II, Hepatitis B, Hepatitis C, HTLV 1/2 (human T-cell leukemia virus) pathogens, and CMV (cytomegalovirus)

 

 

  • Available Size: 0.5 mL
  • Protein Concentration: 20 mg/ mL in 250 mM Sucrose
  • Shelf life: N/A (this product is stable for more than 10 years when stored properly)

 

To obtain characterization data for a specific lot and donor demographic information, please contact corning scientific support at Scientificsupport@corning.com

 


This product is non-returnable. If you have any questions, please contact us immediately.


$336.71 per each

Less than 10 in Stock

Details
Product Number   452142
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 mL  
Species   Human  
Protein Concentration   20 mg/mL  
Storage   -80°C  
Fraction Types   Microsomes  
Specifications Documents