text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® X-WASH® System

E-mail

The Corning X-WASH System is designed to wash, resuspend, and volume-reduce cell suspensions in a sterile, closed system. Process protocols can be customized to ensure consistently high cell recovery. Highly sensitive infrared sensors detect the interface between cells and media and direct the washed cells into a dedicated harvest chamber. The harvest chamber can be pre-filled with a media of choice for resuspension of harvested cells. The X-SERIES® DataTrak software enables transfer of process data from the X-WASH Control Module to the database to support GMP processing, monitoring and reporting of information.

The Corning® X-SERIES® Systems are manufactured for Corning by ThermoGenesis Corp.

X-SERIES®, X-WASH®, X-LAB®, X-BACS™, and X-MINI® are either registered trademarks or trademarks of ThermoGenesis Corp. in the United States and/or other countries.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6931 Corning® X‐WASH® Disposable Cartridges (2 cartridges)   1 / Pk     2 / Cs     Corning®   $1,323.00 per case
6932 Corning® X‐WASH® Disposable Cartridges (12 cartridges)   1 / Pk     12 / Cs     Corning®   $7,938.00 per case
6933 Corning® X‐WASH® Disposable Cartridges (36 cartridges)   1 / Pk     36 / Cs     Axygen®   $23,814.00 per case