Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 36" Pump Tubing, 0.375" ID Tubing, 2 Male MPC Connectors, Sterile
Product Number3278
- Pump tubing set with 2 Male MPC
- Connect two 3214 and one 3278 to form pump tubing set
$492.30 per case
Added to Your Shopping Cart
Less than 10 in Stock
You might also be interested in
Details
| Product Number | 3278 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Adapter Style | Male MPC |
| Sterile | Yes |
| Sterile Details | SAL 10⁻⁶ |
Specifications Documents