Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 45 mm Polypropylene Cap, Autoclavable with 2 Stainless Steel Tubing Ports
Product Number401654
- 45mm polypropylene cap
- Two 15.24cm stainless steel tubes
- Autoclavable
- Fits Corning glass and plastic vessels with GL45mm threads
$223.43 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 401654 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07726002
- Quality Certificate - Lot No.07126003
- Quality Certificate - Lot No.01426004
- Quality Certificate - Lot No.00926006
- Quality Certificate - Lot No.32125001
- Quality Certificate - Lot No.26625003
- Quality Certificate - Lot No.15325001
- Quality Certificate - Lot No.14125001
- Quality Certificate - Lot No.09225001
- Quality Certificate - Lot No.19823001
- Quality Certificate - Lot No.16523005
- Quality Certificate - Lot No.03123005
- Quality Certificate - Lot No.01123005
- Quality Certificate - Lot No.34022011
- Quality Certificate - Lot No.27622003
- Quality Certificate - Lot No.26922001
- Quality Certificate - Lot No.26322002
- Quality Certificate - Lot No.23722002
- Quality Certificate - Lot No.22122003
- Quality Certificate - Lot No.20222004
- Quality Certificate - Lot No.16122002
- Quality Certificate - Lot No.14722001
- Quality Certificate - Lot No.14322002
- Quality Certificate - Lot No.13122002
- Quality Certificate - Lot No.12422001
- Quality Certificate - Lot No.35621001
- Quality Certificate - Lot No.31321007
- Quality Certificate - Lot No.30121004
- Quality Certificate - Lot No.27821001
- Quality Certificate - Lot No.26021004