Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellCube®, 25-Layer, CellBIND® Surface, Polystyrene with 6" Silicone Tubing and AseptiQuik® G
Product Number3241
Corning's Closed System CellCube® Modules are now available with CellBIND® surface treatment. A complete range of standard closed system accessories integrate seamlessly with AseptiQuik® and MPC connectors for total adherent cell culture workflow solutions. Stands and carts are also available to link multiple CellCubes, enabling modular scale out in a small footprint.
- 21,250 cm² Surface Area per module
- Corning CellBIND® surface treatment
- Sterility Assurance Level(SAL) of 10⁻⁶
- AseptiQuik® G Connectors
- Non-pyrogenic
$1,001.99 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3241 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Adapter Style | AseptiQuik® G |
| Cell Growth Area | 21250 cm² |
| Surface Treatment | Corning CellBIND Surface |
| Recommended Medium Volume | 3.5 L |
| Sterile | Yes |
| Sterile Details | SAL 10⁻⁶ |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34325044
- Quality Certificate - Lot No.30925017
- Quality Certificate - Lot No.29625031
- Quality Certificate - Lot No.13725016
- Quality Certificate - Lot No.06225035
- Quality Certificate - Lot No.33224035
- Quality Certificate - Lot No.28224015
- Quality Certificate - Lot No.21924031
- Quality Certificate - Lot No.21524013