text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

Corning® Disposable Aseptic Transfer Cap for Erlenmeyer Flasks

E-mail

Aseptic Transfer Caps fit both Polycarbonate (PC) and Polyethylene terephthalate glycol-modified (PETG) Erlenmeyer Flasks. The caps are threaded and made of high-density polyethylene (HDPE).

The transfer caps have two ports: One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a Male Luer Lock or a Male Polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.

  • Sizes range from 1L to 5L
  • MLL or MPC tubing connector types
  • Individually packaged
  • Double-bagged
  • Sterility Assurance Level (SAL) of 10⁻⁶

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
11500 Disposable 100 mm Aseptic Transfer Cap for 5L Plastic Erlenmeyer Flask, 0.2 µm Vent, Male MPC, Sterile   1 / Pk     4 / Cs     Corning®   $596.26 per case