Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number430422

(This is the suggested replacement for 355125)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Added to Your Shopping Cart
Details
Product Number | 430422 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Flat top |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 43 mm (approx.) |
Sterile | Yes |
Feature | Disposable |
Capacity | 500 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | No |
Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15225001
- Quality Certificate - Lot No.35624002
- Quality Certificate - Lot No.34024999
- Quality Certificate - Lot No.20524999
- Quality Certificate - Lot No.05924999
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.20523999
- Quality Certificate - Lot No.08023001
- Quality Certificate - Lot No.28622004
- Quality Certificate - Lot No.19822003
- Quality Certificate - Lot No.09322002
- Quality Certificate - Lot No.09322001
- Quality Certificate - Lot No.18021005
- Quality Certificate - Lot No.18021004
- Quality Certificate - Lot No.13121003
- Quality Certificate - Lot No.12921002
- Quality Certificate - Lot No.12721001
- Quality Certificate - Lot No.34820008
- Quality Certificate - Lot No.34720007
- Quality Certificate - Lot No.30320006
- Quality Certificate - Lot No.22220005
- Quality Certificate - Lot No.17420004
- Quality Certificate - Lot No.10020003
- Quality Certificate - Lot No.08820002
- Quality Certificate - Lot No.01220001
- Quality Certificate - Lot No.33519007
- Quality Certificate - Lot No.28619006
- Quality Certificate - Lot No.21319005
- Quality Certificate - Lot No.15019004
- Quality Certificate - Lot No.14119003