Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431404
(This is the suggested replacement for 355115)
Made from optically clear polycarbonate.
- Ideal for shaker culture applications.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$631.28 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431404 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Flat top |
Cap Diameter | 33 mm |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 26 mm (approx.) |
Sterile | Yes |
Feature | Disposable |
Capacity | 125 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | Yes |
Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22124002
- Quality Certificate - Lot No.09424001
- Quality Certificate - Lot No.26122002
- Quality Certificate - Lot No.22122001
- Quality Certificate - Lot No.28521001
- Quality Certificate - Lot No.33520003
- Quality Certificate - Lot No.10020002
- Quality Certificate - Lot No.03920001
- Quality Certificate - Lot No.31619006
- Quality Certificate - Lot No.25819005
- Quality Certificate - Lot No.20419004
- Quality Certificate - Lot No.14419003
- Quality Certificate - Lot No.07319002
- Quality Certificate - Lot No.04719001
- Quality Certificate - Lot No.31018004
- Quality Certificate - Lot No.28218003
- Quality Certificate - Lot No.22018002
- Quality Certificate - Lot No.08418001
- Quality Certificate - Lot No.35017004
- Quality Certificate - Lot No.25017003
- Quality Certificate - Lot No.14317002
- Quality Certificate - Lot No.03217001
- Quality Certificate - Lot No.25216003
- Quality Certificate - Lot No.10416002
- Quality Certificate - Lot No.01716001
- Quality Certificate - Lot No.31915004
- Quality Certificate - Lot No.17415003
- Quality Certificate - Lot No.14715002
- Quality Certificate - Lot No.07515001
- Quality Certificate - Lot No.29814002