Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431406
(This is the suggested replacement for 355119)
Made from optically clear polycarbonate.
- Ideal for shaker culture applications.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$707.09 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431406 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Flat top |
Cap Diameter | 38 mm |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 31 mm (approx.) |
Sterile | Yes |
Feature | Disposable |
Capacity | 250 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | Yes |
Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31324001
- Quality Certificate - Lot No.24323002
- Quality Certificate - Lot No.03423001
- Quality Certificate - Lot No.25221003
- Quality Certificate - Lot No.03321002
- Quality Certificate - Lot No.03321001
- Quality Certificate - Lot No.14220001
- Quality Certificate - Lot No.23819002
- Quality Certificate - Lot No.12019001
- Quality Certificate - Lot No.27818002
- Quality Certificate - Lot No.01618001
- Quality Certificate - Lot No.13917001
- Quality Certificate - Lot No.23716001
- Quality Certificate - Lot No.15815002
- Quality Certificate - Lot No.05015001
- Quality Certificate - Lot No.12814001
- Quality Certificate - Lot No.08513001
- Quality Certificate - Lot No.11912002
- Quality Certificate - Lot No.03812001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33406001
- Quality Certificate - Lot No.10607001