Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431408
(This is the suggested replacement for 355123)
Made from optically clear polycarbonate.
- Ideal for shaker culture applications.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$535.62 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431408 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Flat top |
Cap Diameter | 43 mm |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 43 mm (approx.) |
Sterile | Yes |
Feature | Disposable |
Capacity | 500 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | Yes |
Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12524002
- Quality Certificate - Lot No.12424001
- Quality Certificate - Lot No.28522001
- Quality Certificate - Lot No.01621001
- Quality Certificate - Lot No.12920001
- Quality Certificate - Lot No.21219001
- Quality Certificate - Lot No.28518001
- Quality Certificate - Lot No.31517001
- Quality Certificate - Lot No.32216002
- Quality Certificate - Lot No.03816001
- Quality Certificate - Lot No.21715001
- Quality Certificate - Lot No.26514002
- Quality Certificate - Lot No.24813001
- Quality Certificate - Lot No.25510001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.36206002
- Quality Certificate - Lot No.33206001
- Quality Certificate - Lot No.12407001