text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Cell-Tak™ Cell and Tissue Adhesive, 10 mg

Product Number 354242
E-mail


Corning® Cell-Tak™ Cell and Tissue Adhesive, 10 mg, is used to attach cells or tissue sections to many types of surfaces, including plastic, glass, metal, FEP Polymer, and biological materials.

Quality

Dopa: Protein ratio > 0.05

Source

Polyphenolic proteins secreted by Mytilus edulis

Molecular Weight

110-140 kD

Preparation and Storage

Stable for at least three months at 2° to 8°C. Do not freeze.

Handling

Recommended concentration - 1-5 µg/cm² of growth surface depending on cell type (guidelines for coating included with product).

Formulation

As a liquid in 5% acetic acid




This product is non-returnable. If you have any questions, please contact us immediately.


$1,683.39 per each

Less than 10 in Stock

Details
Product Number   354242
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   10 mg  
Source   Mytilus edulis  
Formulation   As a liquid in 5% acetic acid  
Specifications Documents