
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 22 per Bag, 44 per Case
Product Number431321

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$580.68 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431321 |
Qty./Pk | 22 / Pk |
Qty./Cs | 44 / Cs |
Brand | Corning® |
Cell Growth Area | 850 cm² |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Easy Grip |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Graduations | Yes |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 170 - 255 mL |
O.D. | 117 mm (approx.) |
Height | 271 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15425017
- Quality Certificate - Lot No.14225016
- Quality Certificate - Lot No.14125015
- Quality Certificate - Lot No.13925014
- Quality Certificate - Lot No.13825013
- Quality Certificate - Lot No.13625012
- Quality Certificate - Lot No.13525011
- Quality Certificate - Lot No.13425010
- Quality Certificate - Lot No.10625800
- Quality Certificate - Lot No.01025009
- Quality Certificate - Lot No.00925008
- Quality Certificate - Lot No.00825007
- Quality Certificate - Lot No.00625006
- Quality Certificate - Lot No.00525005
- Quality Certificate - Lot No.00425004
- Quality Certificate - Lot No.00325003
- Quality Certificate - Lot No.00225002
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.36424065
- Quality Certificate - Lot No.36224064
- Quality Certificate - Lot No.35824063
- Quality Certificate - Lot No.35124062
- Quality Certificate - Lot No.35024061
- Quality Certificate - Lot No.34824060
- Quality Certificate - Lot No.34524545
- Quality Certificate - Lot No.34524059
- Quality Certificate - Lot No.34424544
- Quality Certificate - Lot No.34224543
- Quality Certificate - Lot No.34124542
- Quality Certificate - Lot No.34024541