Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1000 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm MLL/FLL Filter, MLL
Product Number11680
Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male Luer Lock. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$851.60 per case
In Stock
| Product Number | 11680 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Top Style | Threaded |
| Cap Material | High density polyethylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Tubing Connection | Male Luer lock |
- Quality Certificate - Lot No.17226009
- Quality Certificate - Lot No.14926010
- Quality Certificate - Lot No.09326018
- Quality Certificate - Lot No.07526045
- Quality Certificate - Lot No.04326049
- Quality Certificate - Lot No.02026025
- Quality Certificate - Lot No.32525007
- Quality Certificate - Lot No.30325032
- Quality Certificate - Lot No.21925022
- Quality Certificate - Lot No.18325037
- Quality Certificate - Lot No.17025044
- Quality Certificate - Lot No.17025008
- Quality Certificate - Lot No.16225065
- Quality Certificate - Lot No.12925010
- Quality Certificate - Lot No.05725008
- Quality Certificate - Lot No.05225023
- Quality Certificate - Lot No.04225041
- Quality Certificate - Lot No.30324034
- Quality Certificate - Lot No.26724007
- Quality Certificate - Lot No.22124024
- Quality Certificate - Lot No.18524024
- Quality Certificate - Lot No.18124005
- Quality Certificate - Lot No.13424073
- Quality Certificate - Lot No.36223026
- Quality Certificate - Lot No.34823011
- Quality Certificate - Lot No.29123021
- Quality Certificate - Lot No.15623033
- Quality Certificate - Lot No.13123041
- Quality Certificate - Lot No.10423009
- Quality Certificate - Lot No.33222036