Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberFX-250-R

This is the suggested replacement for FX-250-L-R and EM-250-R.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 250 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head
$341.28 per case
In Stock
Product Number | FX-250-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | FX |
Model | Biomek |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Beckman Coulter |
Use With Model | Beckman Coulter |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 250 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.20425805
- Quality Certificate - Lot No.18825805
- Quality Certificate - Lot No.18425805
- Quality Certificate - Lot No.18225805
- Quality Certificate - Lot No.16925805
- Quality Certificate - Lot No.16725805
- Quality Certificate - Lot No.16525805
- Quality Certificate - Lot No.15425805
- Quality Certificate - Lot No.14925805
- Quality Certificate - Lot No.12725805
- Quality Certificate - Lot No.11825805
- Quality Certificate - Lot No.05725805
- Quality Certificate - Lot No.34824805
- Quality Certificate - Lot No.20124000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.19924000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.19724000
- Quality Certificate - Lot No.17824805
- Quality Certificate - Lot No.17324805
- Quality Certificate - Lot No.13224805
- Quality Certificate - Lot No.12824805