Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 500/Case
Product Number9016

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Costar® aspirating pipets are sterile, without graduations and unplugged for aseptically aspirating liquid by using vacuum suction.
- One piece polystyrene construction
- Sterile and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$311.72 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 9016 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 2 mL |
Pipet Style | Aspirating |
Tip Shape | Round |
Feature | Disposable |
Packaging | Individually wrapped paper-plastic |
Length | 277 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20119009
- Quality Certificate - Lot No.13519035
- Quality Certificate - Lot No.08819024
- Quality Certificate - Lot No.31818035
- Quality Certificate - Lot No.25418041
- Quality Certificate - Lot No.12318030
- Quality Certificate - Lot No.36417005
- Quality Certificate - Lot No.22017008
- Quality Certificate - Lot No.08217020
- Quality Certificate - Lot No.32716029
- Quality Certificate - Lot No.21216011
- Quality Certificate - Lot No.13416039
- Quality Certificate - Lot No.11116029
- Quality Certificate - Lot No.03516032
- Quality Certificate - Lot No.31715007
- Quality Certificate - Lot No.23515001
- Quality Certificate - Lot No.17615017
- Quality Certificate - Lot No.15915018
- Quality Certificate - Lot No.08815007
- Quality Certificate - Lot No.00315012
- Quality Certificate - Lot No.29514008
- Quality Certificate - Lot No.20014003
- Quality Certificate - Lot No.13014003
- Quality Certificate - Lot No.05014032
- Quality Certificate - Lot No.03714006
- Quality Certificate - Lot No.33013003
- Quality Certificate - Lot No.25813004
- Quality Certificate - Lot No.21213016
- Quality Certificate - Lot No.21113004
- Quality Certificate - Lot No.18413024