Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Cell Scraper with 18 cm Handle and 1.8cm Blade, Sterile, Individually Packaged, 100/Case
Product Number353085
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This Falcon® Cell Scraper is used with dishes, plates, and 25cm² and 12.5cm² flasks. Improved designs to both the 18cm handle and 1.8cm blade offer easier and superior scraping ability. Sterile, individually packaged, 100/case
- The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
- Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
- Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle
- Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
- Available in four sizes—choose the blade and handle length to best accommodate your needs
- Supplied individually in peel-open, medical-style packaging for sterile presentation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$198.80 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353085 |
Qty./Pk | 1 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29524099
- Quality Certificate - Lot No.23924076
- Quality Certificate - Lot No.23424004
- Quality Certificate - Lot No.23224021
- Quality Certificate - Lot No.19824034
- Quality Certificate - Lot No.19724061
- Quality Certificate - Lot No.15724004
- Quality Certificate - Lot No.15524013
- Quality Certificate - Lot No.14124022
- Quality Certificate - Lot No.11524002
- Quality Certificate - Lot No.11024016
- Quality Certificate - Lot No.08124033
- Quality Certificate - Lot No.05324013
- Quality Certificate - Lot No.33823046
- Quality Certificate - Lot No.33423045
- Quality Certificate - Lot No.33023009
- Quality Certificate - Lot No.29423024
- Quality Certificate - Lot No.26623013
- Quality Certificate - Lot No.23523025
- Quality Certificate - Lot No.18423033
- Quality Certificate - Lot No.17923010
- Quality Certificate - Lot No.17823031
- Quality Certificate - Lot No.17423025
- Quality Certificate - Lot No.02323023
- Quality Certificate - Lot No.31822074
- Quality Certificate - Lot No.29822023
- Quality Certificate - Lot No.18222033
- Quality Certificate - Lot No.18122052
- Quality Certificate - Lot No.18122051
- Quality Certificate - Lot No.18022073