Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® 40 µm Cell Strainer, Blue, Sterile, Individually Packaged, 50/Case
Product Number352340
![Falcon® 40 µm Cell Strainer, Blue, Sterile, Individually Packaged, 50/Case](https://www.corning.com/catalog/cls/products/f/falconCellStrainers/352340/images/352340_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Falcon® 40 µm cell strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 40- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits perfectly into 50 mL Falcon Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
$153.45 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 352340 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.251510
- Quality Certificate - Lot No.251019
- Quality Certificate - Lot No.250468
- Quality Certificate - Lot No.248631
- Quality Certificate - Lot No.248475
- Quality Certificate - Lot No.248062
- Quality Certificate - Lot No.247528
- Quality Certificate - Lot No.247460
- Quality Certificate - Lot No.247364
- Quality Certificate - Lot No.247351
- Quality Certificate - Lot No.246961
- Quality Certificate - Lot No.246262
- Quality Certificate - Lot No.240611
- Quality Certificate - Lot No.240094
- Quality Certificate - Lot No.237508
- Quality Certificate - Lot No.237020
- Quality Certificate - Lot No.236463
- Quality Certificate - Lot No.236170
- Quality Certificate - Lot No.235927
- Quality Certificate - Lot No.233966
- Quality Certificate - Lot No.232874
- Quality Certificate - Lot No.232093
- Quality Certificate - Lot No.230630
- Quality Certificate - Lot No.229817
- Quality Certificate - Lot No.229330
- Quality Certificate - Lot No.228052
- Quality Certificate - Lot No.227507
- Quality Certificate - Lot No.224229
- Quality Certificate - Lot No.222634
- Quality Certificate - Lot No.220979