Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Poly-D-Lysine 12 mm #1 German Glass Coverslip, Bulk Packed, 80/Case
Product Number354086

Learn More

(This is a suggested replacement for 354077)
Corning® BioCoat™12mm #1 German Glass Coverslip with a uniform application of Poly-D-Lysine. Bulk packed, 80/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$186.66 per case
In Stock
Product Number | 354086 |
Qty./Pk | 80 / Pk |
Qty./Cs | 80 / Cs |
Brand | Corning® |
Size | 12 mm |
Storage | 2° - 8°C |
Surface Coating | Poly-D-Lysine |
- Quality Certificate - Lot No.15924001
- Quality Certificate - Lot No.06424006
- Quality Certificate - Lot No.9217002
- Quality Certificate - Lot No.9063016
- Quality Certificate - Lot No.8162002
- Quality Certificate - Lot No.7338010
- Quality Certificate - Lot No.7075001
- Quality Certificate - Lot No.6258001
- Quality Certificate - Lot No.6075301
- Quality Certificate - Lot No.5194002
- Quality Certificate - Lot No.5037001
- Quality Certificate - Lot No.4223004
- Quality Certificate - Lot No.4055006
- Quality Certificate - Lot No.3344537
- Quality Certificate - Lot No.2213007
- Quality Certificate - Lot No.1295002
- Quality Certificate - Lot No.1207003
- Quality Certificate - Lot No.0034008