Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine/Laminin 12 mm #1 German Glass Coverslip, Bulk Packed, 80/Case
Product Number354087
Learn More
Corning® BioCoat™ Poly-D-Lysine/Laminin 12mm #1 German Glass coverslip with a uniform application of poly-D-lysine and laminin. Bulk packed, 80/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$198.10 per case
In Stock
Product Number | 354087 |
Qty./Pk | 80 / Pk |
Qty./Cs | 80 / Cs |
Brand | Corning® |
Size | 12 mm |
Storage | 2° - 8°C |
Surface Coating | Poly-D-Lysine/Laminin |
- Quality Certificate - Lot No.08524002
- Quality Certificate - Lot No.06424002
- Quality Certificate - Lot No.9256001
- Quality Certificate - Lot No.9109001
- Quality Certificate - Lot No.9015111
- Quality Certificate - Lot No.8120005
- Quality Certificate - Lot No.8120001
- Quality Certificate - Lot No.8005001
- Quality Certificate - Lot No.7268002
- Quality Certificate - Lot No.7051002
- Quality Certificate - Lot No.7031257
- Quality Certificate - Lot No.6263001
- Quality Certificate - Lot No.6125001
- Quality Certificate - Lot No.5334002
- Quality Certificate - Lot No.5271002
- Quality Certificate - Lot No.5173005
- Quality Certificate - Lot No.5028010
- Quality Certificate - Lot No.5012005
- Quality Certificate - Lot No.4202004
- Quality Certificate - Lot No.4139007
- Quality Certificate - Lot No.3352977
- Quality Certificate - Lot No.2171005
- Quality Certificate - Lot No.2063001
- Quality Certificate - Lot No.1284004
- Quality Certificate - Lot No.1221002
- Quality Certificate - Lot No.0314009
- Quality Certificate - Lot No.0076002
- Quality Certificate - Lot No.0007131