text.skipToContent text.skipToNavigation

Corning® Not TC-Treated Culture Dishes

E-mail

  • Manufactured from optically clear virgin polystyrene
  • Not treated for applications where cell attachment is not desired
  • Stacking beads aid in handling
  • Vents provide consistent gas exchange
  • Sterile
  • Nonpyrogenic


Dish style (mm) = actual growth surface diameters: 35 mm dish = 34.4 mm; 60 mm dish = 52.1 mm; 100 mm dish = 83.8 mm; 150 mm dish = 139.1 mm.

Cat. no. 431111, Square dishes with interior bottom dimensions of 224 x 224 mm.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
430591 Corning® 100 mm Not TC-treated Culture Dish   20 / Pk     500 / Cs     Corning®   $322.80 per case