Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 35 mm Not TC-treated Culture Dish
Product Number430588
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Approximate growth surface area is 8 cm²
- Actual inside growth surface diameter is 33.9mm
- Height is 10mm
- Manufactured from optically-clear virgin polystyrene
- Not treated for cell attachment, for applications where cell attachment is not desired
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$363.05 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 430588 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 35 mm |
Top Style | Plain |
Surface Treatment | Not Treated |
Cell Growth Area | 8 cm² |
Recommended Medium Volume | 1.6 - 2.4 mL |
Feature | Disposable |
Diameter | 33.9 mm (approx.) |
Height | 10 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30524005
- Quality Certificate - Lot No.30024004
- Quality Certificate - Lot No.21324003
- Quality Certificate - Lot No.05924002
- Quality Certificate - Lot No.20023002
- Quality Certificate - Lot No.17023001
- Quality Certificate - Lot No.23821003
- Quality Certificate - Lot No.22921002
- Quality Certificate - Lot No.00421001
- Quality Certificate - Lot No.01720001
- Quality Certificate - Lot No.31619004
- Quality Certificate - Lot No.25919003
- Quality Certificate - Lot No.16819002
- Quality Certificate - Lot No.08419001
- Quality Certificate - Lot No.34618005
- Quality Certificate - Lot No.26118004
- Quality Certificate - Lot No.22718003
- Quality Certificate - Lot No.15618002
- Quality Certificate - Lot No.01918001
- Quality Certificate - Lot No.29217004
- Quality Certificate - Lot No.20917003
- Quality Certificate - Lot No.12117002
- Quality Certificate - Lot No.05217001
- Quality Certificate - Lot No.32216003
- Quality Certificate - Lot No.20816002
- Quality Certificate - Lot No.00616001
- Quality Certificate - Lot No.31715007
- Quality Certificate - Lot No.26015006
- Quality Certificate - Lot No.16015005
- Quality Certificate - Lot No.11915004