text.skipToContent text.skipToNavigation

Corning® Reusable Media Handling Fitting with Dual Inlets for Vertical Sidearm Flasks

E-mail

  • Used to introduce medium aseptically into large spinner flasks with vertical sidearms.
  • Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
  • Gas filters are PTFE, 0.2 µm porosity.
  • The 316 stainless steel tubes are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
  • The fittings are completely autoclavable.


Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4519-112 Corning® Reusable Media Handling Fitting with Dual 1/8“ Inlets for 8L or 15L Vertical Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $413.97 per case
4519-116 Corning® Reusable Media Handling Fitting with Dual 1/4“ Inlets for 8L or 15L Vertical Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $435.16 per case
4519-120 Corning® Reusable Media Handling Fitting with Combination 1/8“ & 1/4“ Inlets for 8L or 15L Vertical Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $421.94 per case
4519-124 Corning® Reusable Media Handling Fitting with Single 1/2“ Inlets for 8L or 15L Vertical Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $344.99 per case