text.skipToContent text.skipToNavigation

Corning® Reusable Gas and Media Handling Fitting with Triple Inlets (2 long, 1 short tube) for Angled Sidearm Flasks

E-mail

  • Used to secure pH, O2­, or temperature sensors in large spinner flasks with vertical sidearms
  • Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
  • The 316 sensors are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
  • The fittings are completely autoclavable.


Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC

Choose your specification

Outer Diameter
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4519-166 Corning® Reusable Gas and Media Handling Fitting with Triple 1/8“ Inlets (2 long, 1 short tube) for 1L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $369.72 per case
4519-167 Corning® Reusable Gas and Media Handling Fitting with Triple 1/8“ Inlets (2 long, 1 short tube) for 3L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $687.80 per case
4519-168 Corning® Reusable Gas and Media Handling Fitting with Triple 1/8“ Inlets 2 long, 1 short tube) for 6L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $381.05 per case
4519-169 Corning® Reusable Gas and Media Handling Fitting with Triple 1/8“ Inlets (2 long, 1 short tube) for 8L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $385.51 per case