
Corning® Reusable Spinner Direct Top Drive Motor, 230VAC 50Hz
Product Number402645

High torque, low rpm stirrer motor specifically designed to maintain constant low speed for use on top of Corning® Reusable Spinner Flasks. The gearhead stirrer motor delivers 14.5 in-lbs of torque and has a maximum speed of 350 rpm. The weight of the motor is 9 lbs (4.1kg) and operates on 230VAC 50Hz.
3 132,22 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 402645 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10223004
- Quality Certificate - Lot No.23722004
- Quality Certificate - Lot No.23422004
- Quality Certificate - Lot No.04522007
- Quality Certificate - Lot No.35621003
- Quality Certificate - Lot No.03720001
- Quality Certificate - Lot No.03118337
- Quality Certificate - Lot No.27717859